DTI DTI SmartLogger
The DTI SmartLogger is a URCap which provides an easy interface for logging process-centric information and share this with various serves (locally or globally). The e-Series edition enables direct logging in Azure though connections to Azure IoT hubs. This provides direct access to the complete Azure suite for data storage, analysis and visualisation through tools such as Microsoft PowerBI.The locally logged information can optionally be automatically synchronized to a remote server. Additionally, the option to use a heartbeat function is available as well. The heartbeat function is useful to enable central monitoring of several installations. The software is easily installed as a URCaps plugin.