Estic High-Torque Screwdriving Solution
Cobot screwdriving up to 140 N.m (103 ft. lbs) This solution is made possible by combining Cobot with Estic's patented pulse technology, which significantly reduces torque reaction, thus the load to Cobot joints. Every Estic tool is equipped with a transducer and encoder to capture torque and angle data. This mechanism also enables various tightening controls while allowing detections of tightening defects such as cross-thread and floating screws. Looking to automate your High-Torque process? Need more information about Estic High-Torque solution? Contact Estic today!