Mech-Mind Robotics Mech-Mind 3D Vision
Bring your industrial automation to the next level: Mech-Mind 3D Vision AI enables you to manage challenging vision guidance applications and secures fast, reliable, flexible, precise and cost-effective production processes. By combining high precision industrial 3D cameras with powerful AI based software solutions, Mech-Mind 3D Vision AI provides solution for a large variety of applications, including bin picking, machine tending, localization, palletizing de-palletizing, assembly, and many more. The comprehensive camera portfolio covers working distances from 300 mm up to 3,500 mm, minimizing the need for different solutions and technologies. Thanks to the graphic, code-free user interface and the easy plug play installation, new projects can be implemented in short time, allowing increased flexibility and reducing setup time. Advanced algorithms for 3D vision, deep learning, model creating and matching, motion planning, collision detection, and many more secure a highly reliable and precise operation are available. With our pre-trained deep learning model, complex task of random bin picking of unknown objects can be managed. The plug-and-play URCap helps to easily integrate a UR robot into the Mech-Mind Vision System, reducing the set-up and installation time for the robot.