mk Technology Group mk Belt Conveyor GUF-P 2000
The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.