New-Era Co.,Ltd. ELCT1-100-20-NEWR
Discover the new electric gripper ELCT1-100-20-NEWR from New Era; a versatile electric gripper compatible with the UR Cobot e-series. With adjustable gripping force in 3 levels (60N, 80N, 100N) and lever speed in 3 stages (0.9s, 1.2s, 1.8s), along with safety features such as a rounded design, indicator lamp that allows you to see the operating status, and emergency functions such as fall prevention function and finger release function, it offers simplicity and reliability in operations.