Rollon CTU - Cobot Transfer Unit
CTU - Cobot Transfer Unit is a plug and play solution system that increases UR robots productivity by extending their operating range over more than 5m stroke. All supported by Rollon's decades of experience in designing and manufacturing linear motion components that are according to the manufacturer globally recognized for their high quality, reliability and top performance. CTU features a stiff extruded aluminium profile that protects the internal steel reinforced polyurethane belt drive. The carriage is supported by extremely rigid recirculating ball guides and can reach long strokes up to 5500mm – with extensions available on request. Rollon's CTU comes as a plug and play kit which can be installed and put into operation in few steps. It includes: an axis sized according to your robot model, Rollon URCap software with hardware included in the electrical cabinet, gearbox, motor, drive, proximity sensors, cables, UR High-Flex Cable. pneumatic pipes and connectors.