Thomson Linear Collaborative 7th Axis
The Thomson Collaborative 7th Axis is a true collaborative extension of the UR cobot, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, the Collaborative 7th Axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Collaborative 7th Axis, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.