Unifi Technologies CP20 Pedestal
Unifi's CP20 Series pedestals are robust, modern robot pedestals designed to handle large cobots like the UR20 and UR30. The pedestals are made of steel giving them 3x more rigidity than aluminum extrusion alternatives. This rigidity is key to ensuring the lifetime health and performance of your robot. The CP20 Series pedestals are offered in a variety of lengths and colors but can also be customized. Cable management is considered in the design of each pedestal and tech-ready mounting surface options allow for easy installation of ancillary equipment such as beacon lights and area scanners. Large-class cobots like the UR20 and UR30 feature significantly higher torque values than smaller counterparts. The efficacy and safety of your robot cell depend on a pedestal that can rise to the challenge.