ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers
ZIMMER GROUP – Pneumatic Grippers

ZIMMER GROUP – Pneumatic Grippers

Pneumatic Grippers – Various models. The Zimmer Group pneumatic grippers offer a maximum range of different models. From the most robust grippers to standard grippers for universal use. The embedded URCaps software makes it even easier to operate the end-effectors 2-Jaw Parallel Gripper GPP5000 – Pneumatic The Zimmer Group parallel gripper series GPP5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 3-Jaw Concentric Gripper GPD5000 – Pneumatic The Zimmer Group 3-Jaw concentric gripper series GPD5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GPP1000 – Pneumatic The Zimmer Group parallel gripper series GPP1000 is economically basic single-acting product for standard pick and place applications. The embedded URCaps software makes it even easier to operate the end-effectors 2-Jaw Parallel Gripper MGP800 – Pneumatic The Zimmer Group parallel gripper series MGP800 is the universal usable gripper for assembly applications. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Angular Grippers MGW800 – Pneumatic The Zimmer Group angular gripper series MGW800 is the universal usable gripper for assembly applications. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Angular Grippers GZ1000 – Pneumatic The Zimmer Group angular gripper series GZ1000 is the basic solution for standard pick and place applications. Small and lightweight parts gripped cost-effectively. The embedded URCaps software makes it even easier to operate the end-effectors. Cutting Tongs ZK1000 – Pneumatic The Zimmer Group cutting tongs ZK1000 are a very lightweight and effective tool e.g. to remove the sprue of injection moulding. The embedded URCaps software makes it even easier to operate the Internal Grippers LG1000 – Pneumatic The Zimmer Group internal gripper LG1000 is ideally used to handle workpieces with holes e.g. gearwheels etc. The embedded URCaps software makes it even easier to operate the end-effectors. Magnetic Grippers HM1000 – Pneumatic The Zimmer Group magnetic gripper HM1000 is ideally used  to handle ferromagnetic workpieces e.g. when standard grippers cannot be placed at the edges of the workpiece.  The embedded URCaps software makes it even easier to operate the end-effectors.

Fabricante:ZIMMER group

Descripción general

Pneumatic Grippers – Various models. The Zimmer Group pneumatic grippers offer a maximum range of different models. From the most robust grippers to standard grippers for universal use. The embedded URCaps software makes it even easier to operate the end-effectors 2-Jaw Parallel Gripper GPP5000 – Pneumatic The Zimmer Group parallel gripper series GPP5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 3-Jaw Concentric Gripper GPD5000 – Pneumatic The Zimmer Group 3-Jaw concentric gripper series GPD5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GPP1000 – Pneumatic The Zimmer Group parallel gripper series GPP1000 is economically basic single-acting product for standard pick and place applications. The embedded URCaps software makes it even easier to operate the end-effectors 2-Jaw Parallel Gripper MGP800 – Pneumatic The Zimmer Group parallel gripper series MGP800 is the universal usable gripper for assembly applications. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Angular Grippers MGW800 – Pneumatic The Zimmer Group angular gripper series MGW800 is the universal usable gripper for assembly applications. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Angular Grippers GZ1000 – Pneumatic The Zimmer Group angular gripper series GZ1000 is the basic solution for standard pick and place applications. Small and lightweight parts gripped cost-effectively. The embedded URCaps software makes it even easier to operate the end-effectors. Cutting Tongs ZK1000 – Pneumatic The Zimmer Group cutting tongs ZK1000 are a very lightweight and effective tool e.g. to remove the sprue of injection moulding. The embedded URCaps software makes it even easier to operate the Internal Grippers LG1000 – Pneumatic The Zimmer Group internal gripper LG1000 is ideally used to handle workpieces with holes e.g. gearwheels etc. The embedded URCaps software makes it even easier to operate the end-effectors. Magnetic Grippers HM1000 – Pneumatic The Zimmer Group magnetic gripper HM1000 is ideally used  to handle ferromagnetic workpieces e.g. when standard grippers cannot be placed at the edges of the workpiece.  The embedded URCaps software makes it even easier to operate the end-effectors.

...

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076