ZIMMER GROUP - Collaborative Grippers

ZIMMER GROUP - Collaborative Grippers

HRC Grippers. The Zimmer Group collaborative grippers are developed for cooperative and collaborative applications. They can be directly assembled to the UR robot flange. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper HRC-01 – cooperative gripper series with high gripping force The Zimmer Group parallel gripper series HRC-01 offers real and safe cooperative operation. HRC-design, servo technology for maximum flexibility, self-locking, Safe Torque Off, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper HRC-02 – collaborative gripper sieries with sensitive gripping force The Zimmer Group parallel gripper series HRC-02 offers real and safe collaborative operation. HRC-design, servo technology for maximum flexibility, reduced gripping force for sensitive workpieces, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-JAW PARALLEL GRIPPER HRC-03 – ELECTRIC IO-LINK The Zimmer Group parallel gripper series HRC-03 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, self-locking, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-JAW PARALLEL GRIPPER HRC-04 – pneumatic IO-LINK The Zimmer Group parallel gripper series HRC-04 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, integrated sensor- and valve technology, status information – everything is on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw angular gripper hrc-05 - pneumatic io-linkThe Zimmer Group angular gripper series HRC-05 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, integrated sensor- and valve technology, status information – everything is on board. The angular design allows wide opening range of the gripper jaws in combination with very small gripper dimension. The embedded URCaps software makes it even easier to operate the end-effectors.

Manufacturer:ZIMMER group

Overview

HRC Grippers. The Zimmer Group collaborative grippers are developed for cooperative and collaborative applications. They can be directly assembled to the UR robot flange. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper HRC-01 – cooperative gripper series with high gripping force The Zimmer Group parallel gripper series HRC-01 offers real and safe cooperative operation. HRC-design, servo technology for maximum flexibility, self-locking, Safe Torque Off, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper HRC-02 – collaborative gripper sieries with sensitive gripping force The Zimmer Group parallel gripper series HRC-02 offers real and safe collaborative operation. HRC-design, servo technology for maximum flexibility, reduced gripping force for sensitive workpieces, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-JAW PARALLEL GRIPPER HRC-03 – ELECTRIC IO-LINK The Zimmer Group parallel gripper series HRC-03 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, self-locking, LED status information – everything on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-JAW PARALLEL GRIPPER HRC-04 – pneumatic IO-LINK The Zimmer Group parallel gripper series HRC-04 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, integrated sensor- and valve technology, status information – everything is on board. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw angular gripper hrc-05 - pneumatic io-linkThe Zimmer Group angular gripper series HRC-05 offers real and safe collaborative operation with perfect adaptation to all UR robots. HRC-design, integrated sensor- and valve technology, status information – everything is on board. The angular design allows wide opening range of the gripper jaws in combination with very small gripper dimension. The embedded URCaps software makes it even easier to operate the end-effectors.

...

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT