ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers
ZIMMER GROUP - Electric Grippers

ZIMMER GROUP - Electric Grippers

Electric Grippers – IO-Link and Digital I/O. The Zimmer Group electric grippers are developed for intelligent applications without the need of compressed air supply. The embedded UR Caps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEH6000IL – Electric IO-Link The Zimmer Group parallel gripper series GEH6000IL is the most flexible  gripper series on the marked. It offers fully servo electric functionality. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEP2000 – Electric/Digital I/O and IO-Link The Zimmer Group 2-Jaw parallel gripper series GEP2000 is a very compact and flexible gripper especially developed for small parts, e.g. handling of workpieces in plastic moulding processes. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEP5000 – Electric/Digital I/O and IO-Link The Zimmer Group parallel gripper series GEP5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 3-Jaw Concentric Gripper GED5000 – Electric/Digital I/O and IO-Link The Zimmer Group 3-Jaw concentric gripper series GED5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors.

Fabricante:ZIMMER group

Descripción general

Electric Grippers – IO-Link and Digital I/O. The Zimmer Group electric grippers are developed for intelligent applications without the need of compressed air supply. The embedded UR Caps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEH6000IL – Electric IO-Link The Zimmer Group parallel gripper series GEH6000IL is the most flexible  gripper series on the marked. It offers fully servo electric functionality. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEP2000 – Electric/Digital I/O and IO-Link The Zimmer Group 2-Jaw parallel gripper series GEP2000 is a very compact and flexible gripper especially developed for small parts, e.g. handling of workpieces in plastic moulding processes. The embedded URCaps software makes it even easier to operate the end-effectors. 2-Jaw Parallel Gripper GEP5000 – Electric/Digital I/O and IO-Link The Zimmer Group parallel gripper series GEP5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors. 3-Jaw Concentric Gripper GED5000 – Electric/Digital I/O and IO-Link The Zimmer Group 3-Jaw concentric gripper series GED5000 is the most robust gripper series in the market and is specially developed for rough surrounding conditions. The embedded URCaps software makes it even easier to operate the end-effectors.    

...

Productos relacionados

Contáctanos

Tu consulta se enviará a nuestro socio, que se pondrá en contacto contigo lo antes posible.
Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076