Deprag Screwdriving System DEPRAG Plus
Screwdriving system for automated screw assembly including automatic feeding. The system can be combined with step, sword and vibratory spiral feeding machines, or even screw presenters. There are up to 15 different screwdriving programs available. The fastener head seating point is reliably detected using the smart screwdriving procedure DEPRAG Clamp Force Control. Automatic documentation of the processing data guarantees 100 % traceability.The URCap means the system has an intuitive user interface for the whole process - from feeding to fastener assembly. The interface guarantees smooth integration of the screwdriving system. The URCap can be downloaded from the AST12 sequence controller or from software.deprag.com.If you require any further information, please do not hesitate to contact us!