Lift100
Lift100
Lift100
Lift100
Lift100
Lift100
Lift100

Lift100

The OnRobot Lift100 is a long-stroke, high-payload robot elevator that adds a versatile seventh axis to the collaborative six-axis robot arm from Universal Robots. The Lift100 has minimal deflection, even with higher loads and at high speeds, to ensure precise positioning of boxes in palletizing applications. Its integrated safety features, with TÜV certified stop functionality, allows collaborative deployment with human workers (once a risk assessment has been performed).

製造元:OnRobot

Commerce#Overview

The OnRobot Lift100 is a long-stroke, high-payload robot elevator that adds a versatile seventh axis to the collaborative six-axis robot arm from Universal Robots. The Lift100 has minimal deflection, even with higher loads and at high speeds, to ensure precise positioning of boxes in palletizing applications. Its integrated safety features, with TÜV certified stop functionality, allows collaborative deployment with human workers (once a risk assessment has been performed).

The new OnRobot Lift100 is a 7th axis with a payload capacity of 100 kg, ideal for palletizing
applications and other tasks requiring extended range. It can be complemented with the OnRobot
Pallet Station which helps the operator placing the pallet in correct position.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510