VGC10
VGC10
VGC10

VGC10

COMPACT, CONFIGURABLE ELECTRICAL VACUUM GRIPPER• Flexible electric vacuum gripper with unlimited customization fits all your application needs• Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15 kg • No external air supply needed for reduced maintenance costs and faster deployment The VGC10 electrical compact vacuum gripper has unlimited customization possibilities. It has changeable suction cup options too for nearly any application need. Smaller than the VGC10, the VGC10 can fit into tight environments to extend your automation possibilities. And at half the weight of the VGC10 but with the same payload, the VGC10 can lift small, odd-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed, this compact electrical gripper is easy to move, and simple programming makes it quick and easy to redeploy for greater production flexibility.Seamless integration with the robot of your choice.

Manufacturer:OnRobot

Overview

COMPACT, CONFIGURABLE ELECTRICAL VACUUM GRIPPER• Flexible electric vacuum gripper with unlimited customization fits all your application needs• Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15 kg • No external air supply needed for reduced maintenance costs and faster deployment The VGC10 electrical compact vacuum gripper has unlimited customization possibilities. It has changeable suction cup options too for nearly any application need. Smaller than the VGC10, the VGC10 can fit into tight environments to extend your automation possibilities. And at half the weight of the VGC10 but with the same payload, the VGC10 can lift small, odd-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed, this compact electrical gripper is easy to move, and simple programming makes it quick and easy to redeploy for greater production flexibility.Seamless integration with the robot of your choice.  

VGC10 can lift small, odd-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed. The VGC10 has a built-in vacuum pump. The suction cups are replaceable and standard so you can use other cups as well.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT