PE Series - Robotiq Palletizing Solution

PE Series - Robotiq Palletizing Solution

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program. The PE series includes a manually adjustable pedestal for reduced cost. It is the perfect choice when changes in box size and pallet height are less frequent.

製造元:Robotiq

Commerce#Overview

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program. The PE series includes a manually adjustable pedestal for reduced cost. It is the perfect choice when changes in box size and pallet height are less frequent. 

Get all the components you need to start palletizing with only one SKU. Once the base is installed set-up your palletizing application in 3 easy steps through our user-friendly Material Handling Copilot:

  • Enter your box's dimensions and position
  • Enter your pallet's dimensions
  • Build your pallet's pattern and there you go! It's that simple.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510