Hand-E
Hand-E
Hand-E

Hand-E

Hand-E’s high accuracy and 50-mm parallel stroke make it perfect for precision assembly tasks, while its sealed design ensures reliability in the toughest manufacturing conditions—including CNC machining. Hand-E’s design adheres to ISO/TS 15066 standard best practices, with adjustable force, rounded edges, self-locking functionalities, and other features making it the gripper for collaborative robots. Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required. Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits, then use our intuitive software interface to program directly on your robot’s touchscreen.

製造元:Robotiq

Commerce#Overview

Hand-E’s high accuracy and 50-mm parallel stroke make it perfect for precision assembly tasks, while its sealed design ensures reliability in the toughest manufacturing conditions—including CNC machining. Hand-E’s design adheres to ISO/TS 15066 standard best practices, with adjustable force, rounded edges, self-locking functionalities, and other features making it the gripper for collaborative robots. Robotiq’s Hand-E Gripper is simple to integrate in your production environment and easy for workers of all skill levels to use—no robotics experience required. Install your adaptive gripper in just a few minutes, thanks to our Plug + Play gripper kits, then use our intuitive software interface to program directly on your robot’s touchscreen.

The Hand-E Gripper offers Plug + Produce integration with all Universal Robots models. You have full control: adjust position, speed, and force for a perfect grip every time.

Hand-E offers seamless integration with Robotiq Plug + Play products. Add the Robotiq Wrist Camera to grant vision to your robot and locate workpieces, trays, or machines. When vision isn't enough, our Copilot suite opens up new possibilities for many different applications like machine tending, surface finishing, assembly etc.

Looking to take your cycle time down a notch? Add another gripper with the dual bracket! The bracket lets you pair two end effectors, like an EPick vacuum gripper and a Hand-E, to expand your robotic cell's capabilities.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510