Force Copilot
Force Copilot
Force Copilot
Force Copilot
Force Copilot
Force Copilot
Force Copilot
Force Copilot
Force Copilot

Force Copilot

Force Copilot is an intuitive software to operate the e-Series’ embedded force torque sensor. It accelerates the programming of a whole host of applications, including CNC Machine Tending, assembly and pick place, among many others. It is also included with the FT 300 Force Torque Sensor when installed on a CB-Series. Transform your production process by automating the most advanced force-sensitive applications on the market. Program complex robot movements in minutes—no robotics expertise needed. The result is a strong and flexible robot cell.

製造元:Robotiq

Commerce#Overview

Force Copilot is an intuitive software to operate the e-Series’ embedded force torque sensor. It accelerates the programming of a whole host of applications, including CNC Machine Tending, assembly and pick place, among many others. It is also included with the FT 300 Force Torque Sensor when installed on a CB-Series. Transform your production process by automating the most advanced force-sensitive applications on the market. Program complex robot movements in minutes—no robotics expertise needed. The result is a strong and flexible robot cell.

Make force control easy: Enter your task parameters, press play, and perform your application. Force Copilot is the perfect fit for the Universal Robots e-Series and is included in the FT 300 Force Torque Sensor hardware. On e-Series, Force Copilot uses the embedded force torque sensor data to perform force-sensitive applications. This software based solution simplifies the performance of machine tending, pick & place, assembly and finishing applications. A license dongle is used to secure the URCap software. On the CB-Series, Force Copilot is included with Robotiq’s FT 300.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510