EPick

EPick

Robotiq Vacuum Grippers can handle a wide range of applications Accordingly, they are ideal for picking up even as well as uneven workpieces made of different materials such as cardboard, glass, dry sheet metal and plastic. Because of the customizable bracket and unique air nodes, Robotiq Vacuum Grippers provide manufacturers full control over their gripper, ensuring a perfect fit for their applications. EPick operates without air supply, which makes it highly mobile. EPick is a safe gripping solution for your automation needs. Easy to customize, Robotiq’s unique air nodes link the air tubes to the suction cups, therefore contributing to make this entire system customizable. You can use your favorite G1/4 thread suction cup to optimize your end-effector and get better results.The LED  status indicates whether the gripper is active or if minor/major fault occurs. Built with robust, factory-proven components as well as compact, EPick is very easy to handle and is the perfect solution for your industrial application.

製造元:Robotiq

Commerce#Overview

Robotiq Vacuum Grippers can handle a wide range of applications Accordingly, they are ideal for picking up even as well as uneven workpieces made of different materials such as cardboard, glass, dry sheet metal and plastic. Because of the customizable bracket and unique air nodes, Robotiq Vacuum Grippers provide manufacturers full control over their gripper, ensuring a perfect fit for their applications. EPick operates without air supply, which makes it highly mobile. EPick is a safe gripping solution for your automation needs. Easy to customize, Robotiq’s unique air nodes link the air tubes to the suction cups, therefore contributing to make this entire system customizable. You can use your favorite G1/4 thread suction cup to optimize your end-effector and get better results.The LED  status indicates whether the gripper is active or if minor/major fault occurs. Built with robust, factory-proven components as well as compact, EPick is very easy to handle and is the perfect solution for your industrial application.    

EPick features a built-in electrical vacuum pump. It connects directly to the cobot’s wrist, and it’s easy to install and program. To install EPick, simply mount the coupling on your robot arm and attach the Vacuum Gripper to the coupling.Plug the coupling cable into the robot wrist connector. Then install the Vacuum Gripper URCap from the USB drive. You’re now ready to start production faster!

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
お問い合わせ: 03-3452-1202
お問い合わせ: 0120-163510