ASP (Advanced Systems of Protection) OneSeam Cover Robot
OneSeam robot cover is the easier solution to protect your robot in his process and to increase the life of it.We propose the cover in two specific fabrics, Basic in order to use the robot by a maximal temperature of +80°C and Performance for higher temperature than +80°C.Only one aperture in order to allow a quick installation and to have a cable outlet. This cover is fitted with a simple seam for a better sealing.The ajusted cut allows a function-oriented integration in a minute environment. This cover is available for all types of UR Robots, on the respective dimension.