Böhler Welding CO-BRO®
Complete Böhler Welding collaborative robot solution for MIG/MAG or TIG including welding equipment. Böhler Welding’s CO-BRO is the opportunity to enter in the collaborative robot welding which simplifies all installation and start-up operations (programming, parameter setting, training...) and at the same time ensures high productivity even with low volume productions. CO-BRO provides perfect synergic integration between a robot arm, a welding system and a control panel with a 12” graphic interface. Connections, movement and welding control programs are all easy and intuitive. Operations are just as rapid and secure as those of a smartphone. CO-BRO is a complete system where you will find all the components, hardware and software you need: control programs, control devices with start and stop buttons, torches for MIG and TIG welding, torch support, safety galvanic isolations, robot interfaces and much more. All included.