Heidenbluth Schweisstechnik Welding Package
The Welding Package from Heidenbluth is a modular system that can be configured from a simple welding application as an open system with optimal accessibility to a 2-station system with high productivity. The EWM and Fronius brands with their processes are possible as welding power sources. In addition to accessories such as linear guides and positioners, numerous CAPs are also included for simple and safe programming. The attachments all contain a general CE declaration. These are put into operation at the customer's premises by our technicians and the customer's employees are then trained on this system. A configurator on our website provides initial information about this.