KPI Software Fieldbus Monitor
The Fieldbus Monitor is a diagnostic tool for the fieldbus interface of the Universal Robot during setup phase and later in production. It is the ideal tool for testing communication with an external PLC and detecting configuration problems at an early stage.Each fieldbus register data type is clearly displayed in its own tab in which the inputs and outputs can be browsed separately.By selecting an output and pressing the value button, each output can be flexibly assigned to a test value. In production, it is super helpful to quickly identify missing signals or other problems with the fieldbus communicationto sustainably reduce downtime.KPI Software strives to further improve your experience with the Universal Robot, for this we have developed various other URCapssuch as the Advanced Palletizing and VNC Server.