LINAK ELEVATE™ - Lifting column for cobot palletisers
Make your cobot palletizer faster and simpler. ELEVATE is an easy-to-use electric lifting column that extends the range of your cobot, where it is especially relevant – in height. Moreover, it delivers on both speed and flexibility to optimise your palletizer. The integrated controller combined with the ELEVATE URCap facilitates easy and quick integration into your system. It is directly connected to the cobot controller, with no need for an extra control box in between. Up to 100 mm/s speed independent of load and direction is implemented without compromising precision nor stability. Therefore, ELEVATE is the go-to lifting column to extend the reach of collaborative robots in material handling. ELEVATE is compatible with MyRobot.cloud, a digital twin simulation tool. Simulate and fine-tune your palletising project from anywhere, then upload the programme to your hardware when ready.The ELEVATE URcap can be found in the Pally palletising solution – an intuitive, no-code software.