Peeters Robotic Solutions GoBot Palletise Solution
The GoBot Palletise Solution from Peeters Robotic Solution is compact, quick to install, easy to operate and works safe alongside your machine operator. The floorspace is reduced more than 50% compare to a normal industrial palletiser cell. After fixing the skid, connect the vacuum and power supply, the GoBot Palletise Solution is ready to stack boxes behind your production line. New stacking patterns can be made offline so no downtime at the machine. The operator can simply select the new pattern, place an empty pallet and the GoBot Palletise Solution start palletising, up to 2 meters.