Smart Vision Lights DoAll
Perform multiple inspections with one light. The DoAll light from Smart Vision Lights combines six machine vision lights into a single multifunctional unit. Complex robotic inspections often require lights in multiple combinations and varying intensities. With the DoAll, you don't have to switch lights for each task. The DoAll allows any combination of inspections - presence/absence, color matching, color identification, alignment, defect identification, and more - without changing the light. All this functionality is available in a compact 212 mm diameter unit with integrated camera mount weighing only 1.6kg. The DoAll kit includes the DoAll Light Manager (DLM) for easy configuration directly from the teach pendant through the DoAll Configurator UR Cap. Program the inspection with an easy-to-use drag-and-drop interface. Do more with the DoAll kit from Smart Vision Lights.